Delta’s Advanced IoT Controller AX-5 Series is suitable for production line equipment and capable of simultaneously controlling servo drives, AC motors, remote I/O modules, and other mechanical motion devices. In addition to PLCopen standard motion control instructions, Delta's exclusive motion commands for servo drives and AC motors both provide an excellent single development environment. The 12 mm ultra-thin I/O design minimizes cabinet size, while the independent I/O power supply simplifies wiring, delivering highly stable system operation and flexible I/O module expansion. The AX-5 Series is equipped with user-friendly IoT functions, compatible with FTP and Type-C USB for convenient remote maintenance and on-site immediate programming and debugging, and helps equipment manufacturers reduce hardware, service costs, and development time.
AH Series PLC provides automation solutions for high-level applications. The combination of modularized hardware structure, advanced functions, and the highly integrated software provides a system solution for process control applications. In addition to various function blocks (FB), excellent price/performance, and an abundant selection of extension modules, AH Series PLC also provides multi-axis motion control via motion network, such as EtherCAT, to perform high-speed, high-precision machine control. The exceptional system expandability also greatly reduces the system cost for a broad range of applications.
The Delta Compact Modular Mid-range PLC AS Series is a high performance multi-purpose controller designed for all kinds of automated equipment. AS series standard CPU features Delta's self-developed 32-bit SoC CPUs for enhanced execution speed (40 k steps/ms) and supports up to 32 extension modules or up to 1,024 inputs/outputs. It provides accurate positioning control for up to 8 axes via CANopen motion network and max. 6 axes via pulse control (200 kHz). AS series motion CPU features EtherCAT/CANopen motion control interface and multiple communication ports. It also offers motion control function blocks complying with international standards and synchronizes up to 16/24 real axes in one update cycle. AS series controllers are widely used in diverse automated equipment such as packaging, printing, labeling, textile and pharmaceutical industries.
Delta's DVP series programmable logic controllers offer high-speed, stable and highly reliable applications in all kinds of industrial automation machines. In addition to fast logic operation, bountiful instructions and multiple function cards, the cost-effective DVP-PLC also supports various communication protocols, connecting Delta's AC motor drive, servo, human machine interface and temperature controller through the industrial network in to a complete “Delta Solution” for all users. DVP Series Standard CPU
Delta provides two accessible programming software tools* for programmable logic controllers (PLCs). With its modular editing interface, DIADesigner and ISPSoft integrate hardware configuration, network configuration, and motion control programming into the same editing platform, and provide graphical interfaces and convenient wizards to enhance software accessibility as well as editing flexibility. Delta’s programming software adopts the IEC 61131-3 standard, allowing users to choose proficient tools** for better editing efficiency. Both DIADesigner and ISPSoft support PLCopen® function blocks for quick configuration of motion control programs to save on project development. *DIADesigner (for the AS series and DVP-ES3, EX3, SV3, SX3 PLCs) supports LD, ST and SFC languages **Different PLC series may support different programming languages
Discover in-depth videos about the Delta PLC to learn more about product features, instructions, and applications in a variety of cases. To stay up with our rich and constantly updated content, please subscribe to our Delta Industrial Automation channel.