Blowers are widely used to transmit air through pipelines in HVAC systems, wastewater treatment, aquaculture, and other industries.

The High-Speed Maglev Blower Solution employs the Magnetic Bearing Controller AMBD Series and the High Frequency Motor Drive C2000-HS Series for high precision magnetic bearing control to achieve higher motor speed and energy efficiency, fulfilling the need for high-speed air transmission in fluid automation control.

The Standard PLC DVP-ES2 Series features anti-surge profiles, calculates the real-time air flow, and allows manual modification of profile parameters and protection range on the Human Machine Interface DOP-100 Series.