Shoes consist of four parts, upper, quarter, insole, and outsole. The outsole is mostly comprised of rubber, and the twin-cylinder rubber hot press plays a key role in the outsole production.

The Twin-Cylinder Rubber Hot Press Solution adopts Delta’s Hybrid Energy Saving System HES-C Series to replace traditional oil hydraulic systems. The solution enhances the precision of finished products and saves energy and electricity while enhancing productivity.

The control layer leverages the Compact Modular Mid-Range PLC AS Series, which is compatible with the Multi-Loop Modular Temperature Controller DTM Series for monitoring temperature variation, and data transmission to the Human Machine Interface DOP-100 Series via Modbus. The user-friendly and intuitive interface helps users control the production process effectively.