Delta's new general-purpose CNC controllers integrate a human machine interface (HMI) for developing a user-friendly operating interface and implementing customization requirements for industries. Built-in with Delta's DMCNET motion bus, the CNC controllers can fulfill highly precise, high-speed, and smooth processing with the AC Servo System ASDA-A3 Series or ASDA-B3 Series, permanent magnet (PM) motors / induction motors (IM) for the spindle, and encoders.
Comes equipped with Delta’s large touch screen for operating the OpenCNC controller and defining a desired and user-friendly interface. Delta also supports a comprehensive range of accessories, such as the second operating panel, and handwheel.
Discover in-depth videos about the Delta CNC Solution to learn more about product features, instructions, and applications in a variety of cases. To stay up with our rich and constantly updated content, please subscribe to our Delta Industrial Automation channel.