Delta’s power distribution solutions provide an optimal balance of efficiency, flexibility, and reliability for data centers. Delta’s Power Distribution Units (PDUs) are space-saving, easy to move, offering superior power protection, monitoring, and scalability while reducing initial investment costs—making them suitable for medium to large data centers. Complementing this, Delta’s Rack Power Distribution Units (rPDUs) ensure steady and reliable power flow to every device inside a rack cabinet, with built-in protection and intelligent management features. Engineered with Delta’s commitment to efficiency and reliability, our PDUs and rPDUs together deliver robust power protection, optimized distribution, and intelligent control to meet the evolving needs of modern data centers.
Different from a conventional power cable system or sandwich busway solutions, Delta has adopted epoxy cast resin technology to significantly increase ingress protection level, safety, and reliability. Delta's solution is ideal for use in a variety of industries and climate conditions. Thanks to the outstanding electrical and mechanical properties of resin, these busways have reduced dimensions, a simplified structure, extended service life, and improved reusability. More importantly, Delta's Busways provide excellent energy-savings to help our customers enjoy substantial savings on their electricity bills.
Introducing Delta's rRPP (rack-mount remote power panel): Tailored for small data centers, server rooms, and network closets with high power density. Ensure maximum reliability and uptime with real-time power quality monitoring and rapid response for remote management. Easy to install with a compact footprint, it streamlines power distribution effortlessly, boosting data center reliability.