


Part Number | Form Factor | POE | Type | Tab | Pin Type | Shielding | Left LED | Right LED | Width (mm/Inch) | Heigth (mm/Inch) | Depth (mm/Inch) |
|---|---|---|---|---|---|---|---|---|---|---|---|
RCGE1C0021B-OR | 1x1 | - | Offset | Up | T/H | Spring | LED | LED | 17.58 / 0.692 | 11.30 / 0.445 | 26.00 / 1.024 |
RCGE1D0032F-R | 1x1 | - | Std. | Up | T/H | Spring | LED | LED | 17.50 / 0.689 | 11.30 / 0.445 | 24.00 / 0.945 |
Part Number | Form Factor | POE | Type | Tab | Pin Type | Shielding | Left LED | Right LED | Width (mm/Inch) | Heigth (mm/Inch) | Depth (mm/Inch) |
|---|---|---|---|---|---|---|---|---|---|---|---|
RCMCD1F2460JRIN | 1x1 | - | Std. | Down | T/H | Spring | LED | LED | 17.50 / 0.689 | 11.30 / 0.445 | 24.00 / 0.945 |
Part Number | Form Factor | POE | Type | Tab | Pin Type | Shielding | Left LED | Right LED | Width (mm/Inch) | Heigth (mm/Inch) | Depth (mm/Inch) |
|---|---|---|---|---|---|---|---|---|---|---|---|
RCNCU1A5712-R | 1x1 | - | Std. | Up | T/H | Spring | - | - | 17.50 / 0.689 | 11.30 / 0.445 | 24.00 / 0.945 |
Part Number | Form Factor | Channel | POE | Type | Tab | Pin Type | Shielding | Left | Right | Width (mm/Inch) | Heigth (mm/Inch) | Depth (mm/Inch) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
RLTC1K4360P-R | 1x1 | - | Std. | Down | T/H | Spring | LED | LED | 17.58 / 0.692 | 11.40 / 0.449 | 24.00 / 0.945 | |
RLTC21C0684TR | 2x1 | - | Std. | - | T/H | Spring | Light Pipe | Light Pipe | 17.26 / 0.680 | 25.58 / 1.007 | 41.12 / 1.619 | |
RLTC24C0688TR | 2x4 | - | Std. | - | T/H | Spring | Light Pipe | Light Pipe | 59.14 / 2.328 | 25.58 / 1.007 | 41.12 / 1.619 | |
RLT126C0684TR | 2x6 | - | Std. | - | P/F | Spring | Light Pipe | Light Pipe | 87.08 / 3.428 | 25.58 / 1.007 | 41.12 / 1.619 |