Series | Vin Range (VAC) | Vout Nominal (VDC) | Power (W) | Eff (%) | ISO (kV) | Package | LxWxH (mm) |
|---|---|---|---|---|---|---|---|
AA04S AA04D | 85-264 | 3.3, 5, 9, 12,
15, 24 ±12, ±15, +5/+3.3, +12/+5 | 4 | 77 | 3 | PCB Mounting | 27x36.5x17.1 |
PACSR48010 | 85-265 | 48 | 500 | 93.5 | 3 | PCB Mounting | 110.8x50.8x13.7 |
PACSR12042 | 85~265 | 12 | 500 | 93 | 3 | PCB Mounting | 110.8x50.8x13.7 |
PACSR24021 | 85~265 | 24 | 500 | 93 | 3 | PCB Mounting | 110.8x50.8x13.7 |
PACSR28018 | 85~265 | 28 | 500 | 93 | 3 | PCB Mounting | 110.8x50.8x13.7 |