


| Series | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|
| SK01S<br>SK01D | 5,12,24,48 (±10%) | 5,12,15,±12,±15 | 1 | 82 | 1.5 | SMD | 18.9x13.7x8.45 |
| SH01S<br>SH01D | 5,12,15,24 (±10%) | 3.3,5,9,12,15<br>±5,±12,±15 | 1 | 80 | 1.5 | SMD | 16.24x8x6.7 |
| SB01S<br>SB01D | 5,12,24 (±10%) | 5,12,15,<br>±5,±12,±15 | 1 | 81 | 3 | SMD | 15.3x8x6.75 |
| SA01S | 5,12,24 (±10%) | 3.3,5,9,12,15 | 1 | 82 | 1 | SMD | 12.7x8.3x7.8 |
| SA01D | 5,12,24 (±10%) | ±5,,±9,±12,±15 | 1 | 80 | 1 | SMD | 15.24x8.3x7.8 |
| DA01S | 5,12,24 (±10%) | 5,9,12,15 | 1 | 79 | 3 | DIP | 12.7x8x10.2 |
| PA01S | 3.3, 5,12,24 (±10%) | 3.3, 5, 9,12,15 | 1 | 80 | 1 | SIP | 11.5x7.1x10.2 |
| PL01S<br>PL01D | 4.5-9,9-18,<br>18-36,36-75 | 5,12,15<br>±12,±15 | 1 | 80 | 1.5 | SIP | 17x7.62x11 |
| PI01S<br>PI01D | 5,12 (±10%) | 5,12,15<br>±5,±12,±15 | 1 | 75 | 3 | SIP | 22x7.5x12.5 |
| PF01S | 5,12,24 (±10%) | 5,9,12,15 | 1 | 88 | 3 | SIP | 19.5x7.1x10.2 |
| PE01S<br>PE01D | 5,12,24 (±10%) | 5,9,12,15<br>±5,±9,±12,±15 | 1 | 88.5 | 1 | SIP | 19.5x7.1x10.2 |
| PD01S<br>PD01D | 5,12,24 (±10%) | 3.3,5,9,12,15<br>±5,±9,±12,±15 | 1 | 81 | 3 | SIP | 19.5x7.1x10.2 |
| PB01S<br>PB01D | 5,12,15,24 (±10%) | 3.3,5,9,12,15<br>±5,±9,±12,±15 | 1 | 81 | 1 | SIP | 19.5x7.1x10.2 |
| Series | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|
| SD02S<br>SD02D | 4.5-9,9-18,<br>18-36,36-75 | 3.3,5,12,15<br>±5,±12,±15 | 2 | 81 | 1.5 | SMD | 24x13.7x8 |
| SG02S<br>SG02D | 5,12,24 (±10%) | 5,12,15<br>±12,±15 | 2 | 75 | 4 | SMD | 24x13.7x9 |
| SC02S<br>SC02D | 5,12,24 (±10%) | 5,12,±5,±12,±15 | 2 | 82 | 1 | SMD | 15.3x9.3x8.65 |
| PH02S<br>PH02D | 9-36,18-75 | 3.3,5,12,15<br>±5,±12,±15 | 2 | 80 | 1.5 | SIP | 25.95x9.25x12.45 |
| PC02S<br>PC02D | 5,12,24 (±10%) | 3.3,5,12,15<br>±5,±12,±15 | 2 | 83 | 1 | SIP | 19.5x7.6x10.2 |
| DC02S<br>DC02D | 5,12,24 (±10%) | 5,12,15<br>±5,±12,±15 | 2 | 64 | 6 | DIP | 31.8x20.3x10.2 |
| DB02S<br>DB02D | 4.5-9,9-18,<br>18-36,36-75 | 3.3,5,12,15<br>±5,±12,±15 | 2 | 80 | 1.5 | DIP | 23.8x13.7x8 |
| DK02S<br>DK02D | 5,12,24 (±10%) | 5,12,15<br>±12,±15 | 2 | 75 | 4 | DIP | 23.8x13.4x8.6 |
| PG02S | 4.5-9,9-18,<br>18-36,36-75 | 3.3, 5,12 | 2 | 81 | 1 | SIP | 21.8x9.3x11.2 |
| Series | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|
| SE03S<br>SE03D | 9-18,18-36,36-75 | 3.3,5,12,15<br>±5,±12,±15 | 3 | 83 | 1.5 | SMD | 32.3x14.8x10.2 |
| DN03S<br>DN03D | 4.5-9,9-18,<br>18-36,36-75 | 3.3,5,12,24<br>±5±12,±15 | 3 | 85 | 1.5/3 | DIP | 31.8x20.3x10.2 |
| DD03S<br>DD03D | 4.5-9,9-18,<br>18-36,36-75 | 5,12,15<br>±12,±15 | 3 | 81 | 1.5 | DIP | 31.8x20.3x10.2 |
| DL03S<br>DL03D | 9-36,18-75 | 3.3,5,12,15<br>±12,±15 | 3 | 84 | 1.5 | DIP | 31.8x20.3x10.2 |
| DM03S<br>DM03D | 4.5-9,9-18,<br>18-36,36-75 | 5,12,24<br>±12,±15 | 3 | 84 | 4 | DIP | 31.8x20.3x10.5 |
| PJ03S<br>PJ03D | 4.5-18,9-36,18-75 | 3.3,5,12,15<br>±5,±12,±15 | 3 | 81 | 1.6 | SIP | 21.8x9.3x11.2 |
| Series | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|
| DH06S<br>DH06D | 9-18,18-36,36-75 | 3.3,5,12,15,24<br>±5,±12,±15 | 6 | 84 | 1.5/3 | DIP | 31.8x20.3x10.2 |
| DJ06S<br>DJ06D | 9-36,18-75 | 3.3,5,12,15,24<br>±5,±12,±15 | 6 | 84 | 1.5/3 | DIP | 31.8x20.3x10.2 |
| DU06S<br>DU06D | 9-18,18-36,36-75 | 5,12,<br>±12,±15 | 6 | 80 | 4 | DIP | 31.8x20.3x12 |
| SF05S<br>SF05D | 9-18,18-36,36-75 | 3.3,5,12,15<br>±5,±12,±15 | 5 | 85 | 1.5 | SMD | 33.4x20.8x10.2 |
| Series | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|
| DT10S<br>DT10D | 9-18,18-36,36-75 | 5,5.1,12,<br>±12,±15 | 10 | 82 | 4.2 | DIP | 50.8x25.4x12 |
| Part Number | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | lout<br>(A) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|---|
| S24DE12001 | 9~36 | ±12 | 2x 1.25 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE120R4 | 9~36 | ±12 | 2x 0.42 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE120R6 | 9~36 | ±12 | 2x 0.625 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE120R8 | 9~36 | ±12 | 2x 0.83 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE15001 | 9~36 | ±15 | 2x 1.33 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE150R3 | 9~36 | ±15 | 2x 0.33 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE150R5 | 9~36 | ±15 | 2x 0.5 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24DE150R6 | 9~36 | ±15 | 2x 0.67 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE05002 | 9~36 | 5 | 2 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE05003 | 9~36 | 5 | 3 | 15 | 89 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE05004 | 9~36 | 5 | 4 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE05006 | 9~36 | 5 | 6 | 30 | 89 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE12001 | 9~36 | 12 | 1.25 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE12002 | 9~36 | 12 | 1.67 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE12003 | 9~36 | 12 | 2.5 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE120R8 | 9~36 | 12 | 0.83 | 10 | 86 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE15001 | 9~36 | 15 | 1.33 | 20 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE15002 | 9~36 | 15 | 2 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE150R6 | 9~36 | 15 | 0.67 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE150R9 | 9~36 | 15 | 1 | 15 | 87.5 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE3R303 | 9~36 | 3.3 | 3 | 10 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE3R305 | 9~36 | 3.3 | 4.5 | 15 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE3R306 | 9~36 | 3.3 | 6 | 20 | 87 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S24SE3R307 | 9~36 | 3.3 | 7.5 | 30 | 88 | 1.6 | 1"x1" | 25.4x25.4x10.2 |
| S36SE05003 | 18~75 | 5 | 3 | 15 | 83.5 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
| S36SE12001 | 18~75 | 12 | 1.3 | 15.5 | 87 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
| S36SE12002 | 36~75 | 12 | 2 | 24 | 87 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
| S36SE3R305 | 18~75 | 3.3 | 5 | 16.5 | 86.5 | 2.25 | 1"x1" | 27.9x24.4x8.7 |
| Part Number | Vin Range<br>(VDC) | Vout Nominal<br>(VDC) | lout<br>(A) | Power<br>(W) | Eff<br>(%) | ISO<br>(kV) | Package | LxWxH<br>(mm) |
|---|---|---|---|---|---|---|---|---|
| V36SE05010 | 18~75 | 5 | 10 | 50 | 91 | 2.25 | 1/16 brick | 33x22.8x9.3 |
| V36SE12004 | 18~75 | 12 | 4.2 | 50 | 88 | 2.25 | 1/16 brick | 33x22.8x8.7 |
| V36SE3R315 | 18~75 | 3.3 | 15 | 50 | 90.5 | 2.25 | 1/16 brick | 33x22.8x9.3 |
| S24SP05012 | 9~36 | 5 | 12 | 60 | 92.4 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP12005 | 9~36 | 12 | 5 | 60 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP15004 | 9~36 | 15 | 4 | 60 | 93.3 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP24003 | 9~36 | 24 | 2.5 | 60 | 93 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP05008 | 9~36 | 5 | 8 | 40 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP12004 | 9~36 | 12 | 3.5 | 40 | 92.8 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP15003 | 9~36 | 15 | 2.7 | 40 | 93.7 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| S24SP24002 | 9~36 | 24 | 1.7 | 40 | 92.5 | 1.5 | 2"x1" | 50.8x25.4x10.5 |
| V36SE12005 | 18~75 | 12 | 5 | 60 | 88 | 2.25 | 1/16 brick | 33x22.8x8.8 |
| Q54SC07033 | 42~60 | 7 | 33 | 230 | 93.5 | 1.5 | 1/4 brick | 58.4x36.8x12 |
| E35SE05030 | 9~60 | 5 | 30 | 150 | 92.2 | 4.242 | 1/8 brick | 58.4x22.8x13.5 |
| E35SE12013 | 9~60 | 12 | 13 | 150 | 91 | 4.242 | 1/8 brick | 58.4x22.8x13.5 |
| E35SE24006 | 9~60 | 24 | 6 | 150 | 92.2 | 4.242 | 1/8 brick | 58.4x22.8x13.5 |
| E35SE48003 | 9~60 | 48 | 3 | 150 | 91.2 | 4.242 | 1/8 brick | 58.4x22.8x13.5 |