Delta participated in the SPS 2025 from November 25 to 27, presenting smart manufacturing solutions featuring scalability and human-machine collaboration safety.

The Delta D-Bot integrates a radar-based safety system that provides reliable, real-time detection even in harsh environments. When a person enters the safety zone, the robot immediately slows down or stops.

The functional safety module of the Advanced IIoT Controller AX-5 Series features built-in Safety over EtherCAT (FSoE) and distributed safety protection, which is ideal for large-scale applications such as warehousing and woodworking.

The RGB-D ToF Camera DMV-TM Series combines high-precision 3D depth sensing with 2D imaging for accurate object recognition and positioning. It can be widely applied to material handling vehicles, as well as conveyor tracking, pick-and-place positioning and measurement.

From drive and control functional safety solutions to a robotics platform with radar safety system, Delta showcased smart solutions featuring safety and scalability that drew strong interest from visitors.