Delta's automatic test system (ATS) is a comprehensive test solution for the entire EV charging test process. It can simulate electric vehicles or charging stations to verify complex charging scenarios according to a predefined EV charging test protocol, including advanced communication standards like ISO 15118. More than that, ATS is applied to product tests like industrial power supplies, LED power supplies, adaptors, server power supplies, and power modules.