Delta’s 3D Machine Vision Overcomes Limitations and Helps the Industry Achieve Precise and Smart Applications
Delta’s structure light camera DMV3D can inspect large items with its built-in image-stitching algorithm. Without the need for an Industrial PC, the DMV3D can complete the whole process from image capture to output.
Delta’s 3D ToF Camera DMV-T can transform data into a depth map. It is suitable for equipment guidance and capable of operational efficiency and hardware availability enhancements in the logistics industry.